18711

跳线柱 IVB WTP 1,5- 2

Articlenr. Z7.284.7027.0

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号Z7.284.7027.0
文章描述 跳线柱 IVB WTP 1,5- 2
EAN4049088388651
订货单位10 一片
原籍国DE
海关税号85389099

包装尺寸

包装长度0 mm
包装宽度0 mm
高度包装0 mm
包装毛重0 g
单件净重0,71 g
容积包装0 ccm
0 一片

Eldas Number

158901446

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others