cable assembly GST18i5KSBSP15H 99SW
Articlenr. 92.357.9960.1
gesis® CLASSIC connecting cable, female - male with test tap, number of poles 5, rated voltage 250 V / 400 V, rated current 16 A, cable type H05Z1Z1-F, fire class Eca, total length 10 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier black
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.357.9960.1 |
---|---|
article description | cable assembly GST18i5KSBSP15H 99SW |
EAN | 4049088319938 |
order unit | 5 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 7895 g |
net weight single part | 1513 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 5 piece(s) |