cable assembly GST18I5KSBS 15C 80TB05
Articlenr. 92.257.8050.8
gesis® CLASSIC connecting cable, female - male, number of poles 5, rated voltage 250 V / 400 V, rated current 16 A, cable type H05Z1Z1-F, fire class Cca s1 d1 a1, total length 8 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier turquoise blue
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.257.8050.8 |
---|---|
article description | cable assembly GST18I5KSBS 15C 80TB05 |
EAN | 4049088451768 |
order unit | 5 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 6531 g |
net weight single part | 1240 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 5 piece(s) |