Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.255.7064.9 |
---|---|
article description | cable assembly GST18I5KS-S 75H 70PB02 |
EAN | 4049088554766 |
order unit | 10 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 7750 g |
net weight single part | 742 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |