cable assembly GST18I4KSB- 15 70GR01
Articlenr. 92.207.7003.3
GST18i4 extension cable female - free end, length 7.0 m, 4 pole, coding UPS 250 V, 16 A, coding color pebble grey, strain relief color black, cable color black, cross section 1.5 mm², cable type H05VV-F, fire class: Eca
Not yet available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.207.7003.3 |
---|---|
article description | cable assembly GST18I4KSB- 15 70GR01 |
EAN | 4015573853928 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 g |
volume packed | 0 ccm |