cable assembly GST18I4KS-S 25B 05SW
Articlenr. 92.208.0574.1
gesis® CLASSIC connection cable, male - free end, number of poles 4, rated voltage 250 V / 400 V, rated current 20 A, cable type H05Z1Z1-F, fire class B2ca s1 d1 a1, total length 0.5 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier black
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.208.0574.1 |
---|---|
article description | cable assembly GST18I4KS-S 25B 05SW |
EAN | 4049088448843 |
order unit | 75 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 393 mm |
---|---|
width packed | 343 mm |
height packed | 198 mm |
gross weight packed | 10005 g |
net weight single part | 128 g |
volume packed | 26690 ccm |
packaging | cardboard |
packaging quantity | 75 piece(s) |