cable assembly GST18I4KS-S 15 X20GR01
Articlenr. U2.207.2004.3
gesis® CLASSIC connection cable, male - free end, number of poles 4, rated voltage 250 V / 400 V, rated current 16 A, cable type H05VV-F, fire class Eca, total length 20 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier pebble grey
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | U2.207.2004.3 |
---|---|
article description | cable assembly GST18I4KS-S 15 X20GR01 |
EAN | 4015573882287 |
order unit | 3 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 8628 g |
net weight single part | 2765 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 3 piece(s) |