cable assembly GST18I3K1BS 25W 40WS
Numer produktu 92.238.4010.2
gesis® CLASSIC connecting cable, female - male, number of poles 3, rated voltage 250 V, rated current 20 A, cable type H05V2V2-F, fire class Eca, total length 4 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier white
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 92.238.4010.2 |
---|---|
article description | cable assembly GST18I3K1BS 25W 40WS |
EAN | 4015573856417 |
order unit | 15 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 10501 g |
net weight single part | 678 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 15 piece(s) |