cable assembly GST18I3K1BS 25H 15WS
Numer produktu 92.238.1560.2
gesis® CLASSIC connecting cable, female - male, number of poles 3, rated voltage 250 V, rated current 20 A, cable type H05Z1Z1-F, fire class Eca, total length 1.5 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier white
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 92.238.1560.2 |
---|---|
article description | cable assembly GST18I3K1BS 25H 15WS |
EAN | 4015573747296 |
order unit | 40 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 393 mm |
---|---|
width packed | 343 mm |
height packed | 198 mm |
gross weight packed | 11133 g |
net weight single part | 268.2 g |
volume packed | 26690 ccm |
packaging | cardboard |
packaging quantity | 40 piece(s) |