cable assembly GST18I3K1BS 15W 80GR01
Numer produktu 92.232.8010.3
GST18i3 connection cable female - male, length 8.0 m, 3 pole, coding UPS 250 V, 16 A, coding color pebble grey, strain relief color black, cable color black, cross section 1.5 mm², cable type H05V2V2-F ,fire class: Eca
Not yet available!
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 92.232.8010.3 |
---|---|
article description | cable assembly GST18I3K1BS 15W 80GR01 |
EAN | 4015573855663 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 g |
volume packed | 0 ccm |