cable assembly GST18I3K1-S 25C 70RT03
Articlenr. 92.238.7054.5
gesis® CLASSIC connection cable, male - free end, number of poles 3, rated voltage 250 V, rated current 20 A, cable type H05Z1Z1-F, fire class Cca s1 d1 a1, total length 7 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier salmon pink
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.238.7054.5 |
---|---|
article description | cable assembly GST18I3K1-S 25C 70RT03 |
EAN | 4049088410352 |
order unit | 10 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 393 mm |
---|---|
width packed | 343 mm |
height packed | 198 mm |
gross weight packed | 10145 g |
net weight single part | 862.5 g |
volume packed | 26690 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |