cable assembly GST18I3K1-S 25C 35SW
Numer produktu 92.238.3554.1
gesis® CLASSIC connection cable, male - free end, number of poles 3, rated voltage 250 V, rated current 20 A, cable type H05Z1Z1-F, fire class Cca s1 d1 a1, total length 3.5 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier black
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 92.238.3554.1 |
---|---|
article description | cable assembly GST18I3K1-S 25C 35SW |
EAN | 4049088408830 |
order unit | 15 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 393 mm |
---|---|
width packed | 343 mm |
height packed | 198 mm |
gross weight packed | 9007.5 g |
net weight single part | 573.5 g |
volume packed | 26690 ccm |
packaging | cardboard |
packaging quantity | 15 piece(s) |