cable assembly GST18I3K1-S 25B 90SW
Numer produktu 92.238.9074.1
gesis® CLASSIC connection cable, male - free end, number of poles 3, rated voltage 250 V, rated current 20 A, cable type H05Z1Z1-F, fire class B2ca s1 d1 a1, total length 9 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier black
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 92.238.9074.1 |
---|---|
article description | cable assembly GST18I3K1-S 25B 90SW |
EAN | 4049088411106 |
order unit | 5 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 7598.5 g |
net weight single part | 1453.5 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 5 piece(s) |