cable assembly GST18I3K1-S 15E 70WS
Numer produktu 92.232.7024.2
GST18i3 extension cable male - free end, length 7.0 m, 3 pole, coding mains 250 V , 16 A, coding color white, strain relief color white, cable color white, cross section 1.5 mm², cable type S05VV-F
No longer available!
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 92.232.7024.2 |
---|---|
article description | cable assembly GST18I3K1-S 15E 70WS |
EAN | 4015573855601 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 g |
volume packed | 0 ccm |