cable assembly GST18I3K1-S 15C 40GR01
Numer produktu 92.232.4054.3
gesis® CLASSIC connection cable, male - free end, number of poles 3, rated voltage 250 V, rated current 16 A, cable type H05Z1Z1-F, fire class Cca s1 d1 a1, total length 4 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier pebble grey
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 92.232.4054.3 |
---|---|
article description | cable assembly GST18I3K1-S 15C 40GR01 |
EAN | 4049088404825 |
order unit | 25 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 393 mm |
---|---|
width packed | 343 mm |
height packed | 198 mm |
gross weight packed | 10842.5 g |
net weight single part | 417.5 g |
volume packed | 26690 ccm |
packaging | cardboard |
packaging quantity | 25 piece(s) |