Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 73.342.3235.1 |
---|---|
article description | bottom HD GUT GH 32 M25 69 A1 |
EAN | 4015573759879 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 350 mm |
---|---|
width packed | 170 mm |
height packed | 115 mm |
gross weight packed | 2990 g |
net weight single part | 555 g |
volume packed | 6842.5 ccm |
packaging | cardboard |
packaging quantity | 5 piece(s) |