cable assembly GST18I3KSBS 15B 20BR05
Codice del prodotto 92.232.2070.4
gesis® CLASSIC connecting cable, female - male, number of poles 3, rated voltage 250 V, rated current 16 A, cable type H05Z1Z1-F, fire class B2ca s1 d1 a1, total length 2 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier brown
Prezzo

Stock
Start page per gli articoli
Dati tecnici
Download
Accessori
Controparte
Stampa PDF
commercial data
article number | 92.232.2070.4 |
---|---|
article description | cable assembly GST18I3KSBS 15B 20BR05 |
EAN | 4049088449543 |
order unit | 30 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 7855.2 g |
net weight single part | 180.233 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 30 piece(s) |