cable assembly GST18I3KS-S 15H 40TR01
Codice del prodotto 92.297.4064.0
gesis® CLASSIC connection cable, male - free end, number of poles 3, rated voltage 250 V, rated current 16 A, cable type H05Z1Z1-F, fire class Eca, total length 4 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier tomato red
Prezzo

Stock
Start page per gli articoli
Dati tecnici
Download
Accessori
Controparte
Stampa PDF
commercial data
article number | 92.297.4064.0 |
---|---|
article description | cable assembly GST18I3KS-S 15H 40TR01 |
EAN | 4049088277290 |
order unit | 20 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 9211 g |
net weight single part | 444 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 20 piece(s) |