cable assembly GST18I3K1-S 75 05WS
Codice del prodotto 92.230.0504.2
gesis® CLASSIC connection cable, male - free end, number of poles 3, rated voltage 250 V, rated current 6 A, cable type H05VV-F, fire class Eca, total length 0.5 m, nominal cross section conductor 0.75 mm², color of coding/ contact carrier white
Prezzo

Stock
Start page per gli articoli
Dati tecnici
Download
Accessori
Controparte
Stampa PDF
commercial data
article number | 92.230.0504.2 |
---|---|
article description | cable assembly GST18I3K1-S 75 05WS |
EAN | 4015573792036 |
order unit | 150 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 7231 g |
net weight single part | 46 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 150 piece(s) |