cable assembly GST18I3K1-S 15W 70WS
Codice del prodotto 92.232.7014.2
GST18i3 extension cable male - free end, length 7.0 m, 3 pole, coding mains 250 V , 16 A, coding color white, strain relief color white, cable color white, cross section 1.5 mm², cable type H05V2V2-F ,fire class: Eca
Not yet available!
Start page per gli articoli
Dati tecnici
Download
Accessori
Controparte
Stampa PDF
commercial data
article number | 92.232.7014.2 |
---|---|
article description | cable assembly GST18I3K1-S 15W 70WS |
EAN | 4015573855526 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 g |
volume packed | 0 ccm |