![](/static/com.wieland.context.default/img/noImageTemp.jpg)
connector GST18I3S B1AZF1 MWS
Articlenr. 92.637.0058.0
gesis® CLASSIC connector, number of poles 3, female, connection type screw connection, rated voltage 250 V, rated current 20 A, color of coding/ contact carrier white
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.637.0058.0 |
---|---|
article description | connector GST18I3S B1AZF1 MWS |
EAN | 4015573404052 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 204 mm |
---|---|
width packed | 178 mm |
height packed | 175 mm |
gross weight packed | 2062 g |
net weight single part | 19.48 g |
volume packed | 6355 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |