Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.637.0058.1 |
---|---|
article description | connector GST18I3S B1AZF1 MSW |
EAN | 4015573404069 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 204 mm |
---|---|
width packed | 178 mm |
height packed | 175 mm |
gross weight packed | 2062 g |
net weight single part | 19.48 g |
volume packed | 6355 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |