Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 73.346.3235.1 |
---|---|
article description | bottom HD GUT GH 32 M32 69 A1 |
EAN | 4015573759886 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 340 mm |
---|---|
width packed | 155 mm |
height packed | 110 mm |
gross weight packed | 2990 g |
net weight single part | 580 g |
volume packed | 5797 ccm |
packaging | cardboard |
packaging quantity | 5 piece(s) |