Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 73.330.3235.1 |
---|---|
article description | bottom HD GUT GB 32 M25 69 A1 |
EAN | 4015573759855 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 345 mm |
---|---|
width packed | 150 mm |
height packed | 115 mm |
gross weight packed | 2274.6 g |
net weight single part | 418.7 g |
volume packed | 5951.25 ccm |
packaging | cardboard |
packaging quantity | 5 piece(s) |