Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 70.320.3228.0 |
---|---|
article description | bottom BAS GUT GA 32 50 A |
EAN | 4015573220133 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 250 mm |
---|---|
width packed | 260 mm |
height packed | 35 mm |
gross weight packed | 281 g |
net weight single part | 274 g |
volume packed | 1000 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |