connector RST20I2F B23ZRX GL
Art.No. 96.021.0253.0
RST® CLASSIC connector, splitter connector, number of poles 2, female, connection type spring clamp connection, rated voltage 250 V, rated current 20 A, cable diameter 6 - 10 mm, color of coding/ contact carrier light grey
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.021.0253.0 |
---|---|
article description | connector RST20I2F B23ZRX GL |
EAN | 4015573907904 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 408 mm |
---|---|
width packed | 272 mm |
height packed | 248 mm |
gross weight packed | 5800 g |
net weight single part | 55 g |
volume packed | 27522 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |