
PCB pin header 8213 SEG/ 2/ 4 W OB
Articlenr. 27.356.0253.0
PCB 2tier pin header, 4 -pole, with in line tiers, connecting direction parallel to the PCB, pitch: 5,08 mm, series: 8213 SEG/ 2/ 4 W OB
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.356.0253.0 |
---|---|
article description | PCB pin header 8213 SEG/ 2/ 4 W OB |
EAN | 4015573687363 |
order unit | 100 piece(s) |
country of origin | GB |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 5.2 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |