Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 73.353.3235.1 |
---|---|
article description | hood HD GOT GA 32 M32 69 A1 |
EAN | 4015573759329 |
order unit | 5 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 220 mm |
---|---|
width packed | 155 mm |
height packed | 95 mm |
gross weight packed | 1331.2 g |
net weight single part | 249.4 g |
volume packed | 3239.5 ccm |
packaging | cardboard |
packaging quantity | 5 piece(s) |