Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.704.7055.0 |
---|---|
article description | multi-tier terminal WKFN 4 E/35 |
EAN | 4015573767157 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 376 mm |
---|---|
width packed | 156 mm |
height packed | 83 mm |
gross weight packed | 1705 g |
net weight single part | 16.1 g |
volume packed | 4868 ccm |