Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 56.704.8055.9 |
---|---|
Article description | Multi-tier terminal WKFN 4 E/35 GU |
EAN | 4015573771505 |
Order Unit | 100 piece(s) |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 376 mm |
---|---|
Width packed | 156 mm |
Height packed | 83 mm |
Gross weight packed | 1740 g |
Net weight single part | 16.32 g |
Volume packed | 4868 ccm |