Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 56.704.7555.5 |
---|---|
Article description | Multi-tier terminal WKFN 4 E/35/.. RO |
EAN | 4015573771475 |
Order Unit | 100 St |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 376 mm |
---|---|
Width packed | 156 mm |
Height packed | 83 mm |
Gross weight packed | 1700 g |
Net weight single part | 16.1 g |
Volume packed | 4868 ccm |