Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 56.203.0055.6 |
---|---|
Article description | Feed-through terminal WTP 2,5/4 BL |
EAN | 4049088180880 |
Order Unit | 100 piece(s) |
Country of origin | IN |
Customs tariff number | 85369010 |
Dimensions
Length packed | 250 mm |
---|---|
Width packed | 105 mm |
Height packed | 40 mm |
Gross weight packed | 755 g |
Net weight single part | 6.8 g |
Volume packed | 1050 ccm |
Eldas Number
158410156