Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 58.504.0055.0 |
---|---|
Article description | Feed-through terminal WT 4 |
EAN | 4049088154041 |
Order Unit | 100 piece(s) |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 257 mm |
---|---|
Width packed | 127 mm |
Height packed | 54 mm |
Gross weight packed | 920 g |
Net weight single part | 8.6 g |
Volume packed | 1763 ccm |
Eldas Number
158130236