Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 58.504.0055.6 |
---|---|
article description | feed-through terminal WT 4 BL |
EAN | 4049088164170 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 257 mm |
---|---|
width packed | 127 mm |
height packed | 54 mm |
gross weight packed | 920 g |
net weight single part | 8.65 g |
volume packed | 1763 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |
Eldas Number
158130256