Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 57.510.0155.0 |
|---|---|
| article description | feed-through terminal WKN 10/U /V0 |
| EAN | 4015573461741 |
| order unit | 50 piece(s) |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 269 mm |
|---|---|
| width packed | 116 mm |
| height packed | 60 mm |
| gross weight packed | 1400 g |
| net weight single part | 26.24 g |
| volume packed | 1872 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
Eldas Number
158120436
To overview