Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 56.203.9355.0 |
---|---|
Article description | Earth terminal WTP 2,5/4 D1/2 PE |
EAN | 4049088181429 |
Order Unit | 100 piece(s) |
Country of origin | IN |
Customs tariff number | 85369010 |
Dimensions
Length packed | 250 mm |
---|---|
Width packed | 130 mm |
Height packed | 40 mm |
Gross weight packed | 1280 g |
Net weight single part | 12.2 g |
Volume packed | 1300 ccm |
Eldas Number
158430166