Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 92.943.0053.1 |
|---|---|
| article description | connector GST18I4F B2 ZR1 SW |
| EAN | 4015573410565 |
| order unit | 50 piece(s) |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 343 mm |
|---|---|
| width packed | 204 mm |
| height packed | 165 mm |
| gross weight packed | 1715 g |
| net weight single part | 28.007 g |
| volume packed | 11546 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
Eldas Number
157801238
To overview