cable assembly GST18I5KSBS 25H 50PB02
Articlenr. 92.258.5060.9
gesis® CLASSIC connecting cable, female - male, number of poles 5, rated voltage 250 V / 400 V, rated current 20 A, cable type H05Z1Z1-F, fire class Eca, total length 5 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier pastel blue
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.258.5060.9 |
---|---|
article description | cable assembly GST18I5KSBS 25H 50PB02 |
EAN | 4049644007255 |
order unit | 8 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 393 mm |
---|---|
width packed | 343 mm |
height packed | 198 mm |
gross weight packed | 7538.6 g |
net weight single part | 891.7 g |
volume packed | 26690 ccm |
packaging | cardboard |
packaging quantity | 8 piece(s) |