Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 73.320.3228.0 |
---|---|
article description | bottom HD GUT GA 32 69 A |
EAN | 4015573804616 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 160 mm |
---|---|
width packed | 95 mm |
height packed | 50 mm |
gross weight packed | 160.5 g |
net weight single part | 129 g |
volume packed | 760 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |