Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.050.7153.1 |
---|---|
article description | distributor RST20I5B 7G1BF VG 4SW |
EAN | 4015573948822 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 176 mm |
---|---|
width packed | 124 mm |
height packed | 137 mm |
gross weight packed | 695 g |
net weight single part | 415 g |
volume packed | 2990 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |
Eldas Number
157861198