Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.030.5958.0 |
---|---|
article description | distributor GST18I3Z 1P1 WS |
EAN | 4015573236813 |
order unit | 100 piece(s) |
country of origin | CN |
customs tariff number | 85366990 |
packaging dimensions
length packed | 259 mm |
---|---|
width packed | 130 mm |
height packed | 81 mm |
gross weight packed | 1160 g |
net weight single part | 10.8 g |
volume packed | 2727 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |