Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.030.5958.1 |
---|---|
article description | distributor GST18I3Z 1P1 SW |
EAN | 4015573236820 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 259 mm |
---|---|
width packed | 130 mm |
height packed | 81 mm |
gross weight packed | 1136.5 g |
net weight single part | 10.8 g |
volume packed | 2727 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |