distributor GST18I3V 5P1 F V SW
Articlenr. 92.030.5353.1
Distribution block GST18i3, 3 pole, 1 input, 5 outputs, with mounting option, 250 V, 20 A, colour of coding: black
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.030.5353.1 |
---|---|
article description | distributor GST18I3V 5P1 F V SW |
EAN | 4015573437272 |
order unit | 90 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 4833 g |
net weight single part | 51.8 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 90 piece(s) |
Eldas Number
157861228