distribution box CPO BST14 1/6
Articlenr. 98.530.0101.0
System gesis® CPO – Distribution Box, pre-wired for pluggable decentralised signal distribution. In the distribution box made of 1 mm galvanised sheet steel, one 2-pole gesis® NV serves as input. The signal is multiplied in the distributor and can be tapped at six outputs. The outputs are designed to be pluggable with the gesis® NV system which are coded green.
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 98.530.0101.0 |
---|---|
article description | distribution box CPO BST14 1/6 |
EAN | 4049088645631 |
order unit | 1 piece(s) |
country of origin | CZ |
customs tariff number | 85371098 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 16331 g |
net weight single part | 1600 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |