Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.504.9155.0 |
---|---|
article description | earth terminal WK 4/D2/2SLU /V0 |
EAN | 4015573504134 |
order unit | 100 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 325 mm |
---|---|
width packed | 125 mm |
height packed | 58 mm |
gross weight packed | 3030 g |
net weight single part | 26.7 g |
volume packed | 2356.25 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |
Eldas Number
158614266