Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.504.8155.0 |
---|---|
article description | neutral disconnect teminal WKN 4ETK/U/V0 |
EAN | 4015573494435 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 217 mm |
---|---|
width packed | 161 mm |
height packed | 52 mm |
gross weight packed | 1495 g |
net weight single part | 14.129 g |
volume packed | 1816.724 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |
Eldas Number
158600256