Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.642.3170.0 |
---|---|
article description | light grid SLD-4ST3-1-70 |
EAN | 4049088204234 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85365019 |
packaging dimensions
length packed | 1055 mm |
---|---|
width packed | 170 mm |
height packed | 65 mm |
gross weight packed | 2600.1 g |
net weight single part | 2083.4 g |
volume packed | 11657.75 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |