cable assembly RST25I3KSBS 40P 10BG03
Articlenr. 96.834.1000.3
RST® CLASSIC connecting cable, female - male, number of poles 3, rated voltage 250 V, rated current 25 A, cable type H05VV-F, fire class Eca, total length 1 m, nominal cross section conductor 4 mm², color of coding/ contact carrier concrete grey
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.834.1000.3 |
---|---|
article description | cable assembly RST25I3KSBS 40P 10BG03 |
EAN | 4015573896123 |
order unit | 30 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 9654 g |
net weight single part | 309 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 30 piece(s) |