cable assembly GST18I5KSBS 25 99WS
Articlenr. 92.258.9900.2
gesis® CLASSIC connecting cable, female - male, number of poles 5, rated voltage 250 V / 400 V, rated current 20 A, cable type H05VV-F, fire class Eca, total length 9.9 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier white
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.258.9900.2 |
---|---|
article description | cable assembly GST18I5KSBS 25 99WS |
EAN | 4015573417359 |
order unit | 4 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 10120 g |
net weight single part | 2348 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 4 piece(s) |