cable assembly GST18I5KS-S 15B 30PB02
Art.No. 92.257.3074.9
gesis® CLASSIC connection cable, male - free end, number of poles 5, rated voltage 250 V / 400 V, rated current 16 A, cable type H05Z1Z1-F, fire class B2ca s1 d1 a1, total length 3 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier pastel blue
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.257.3074.9 |
---|---|
article description | cable assembly GST18I5KS-S 15B 30PB02 |
EAN | 4049088413537 |
order unit | 15 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 8029.995 g |
net weight single part | 448 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 15 piece(s) |